IESNA:LM-63-2002
[TEST]P943792
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32707
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3740.1 3682.8 3721 3795.6 3878.9 3962.1 4040.2 4100.9 4156.4 4234.5
4350.7 4538.1 4801.7 5114 5598 6399.4 7303.2 8375.3 9692 11022.5
12436.3 13539.6 14230 14731.4 14922.2 14995.1 15251.8 15760.1 15747.9 14334.1
10753.6 4598.8 1203.9 497.9 185.6 52 0
3740.1 3703.7 3741.8 3816.4 3899.7 3983 4057.5 4118.3 4173.8 4248.4
4361.1 4546.7 4807 5112.3 5578.9 6340.5 7228.6 8269.5 9551.5 11057.2
12460.6 13543.1 14221.4 14705.4 14906.6 15024.5 15305.6 15813.8 15732.3 14209.2
10420.6 4264 1202.2 485.7 183.9 50.3 0
3740.1 3698.5 3731.4 3800.8 3880.6 3956.9 4024.6 4069.7 4111.3 4172
4267.4 4423.6 4650.8 4926.6 5339.5 6009.1 6864.3 7877.4 8996.3 10267.9
11532.5 12680.9 13485.8 14040.9 14417.4 14786.9 15257 15834.7 16100.1 15078.3
11955.8 6073.3 1835.3 674.8 327.9 71.1 0
3740.1 3691.5 3722.7 3785.2 3852.8 3918.8 3979.5 4010.7 4031.5 4062.7
4121.7 4225.8 4388.9 4586.6 4864.2 5318.7 5941.5 6675.3 7502.7 8449.9
9499.4 10597.5 11636.6 12530 13301.9 14049.6 15028 16199 17130.5 17120.1
15428.7 11421.5 5178.2 2014 695.6 241.1 0
3740.1 3691.5 3715.8 3771.3 3830.3 3889.3 3948.3 3981.2 3996.8 4012.4
4064.5 4139.1 4265.7 4409.7 4572.8 4815.6 5179.9 5641.4 6222.5 6919.9
7710.9 8534.9 9482.1 10491.7 11553.3 12689.6 13973.3 15541.5 17505.2 19139.3
19411.7 17373.4 11815.3 5773.2 2036.6 496.1 0
3740.1 3693.3 3714.1 3764.4 3821.6 3884.1 3939.6 3977.7 3996.8 4015.9
4074.9 4156.4 4274.4 4401 4519 4678.6 4959.6 5322.2 5797.5 6383.8
7046.5 7775.1 8540.1 9443.9 10443.1 11549.9 12845.7 14460.8 16696.8 19031.8
20357.1 19030 14053.1 7886.1 3252.6 752.9 0
3740.1 3691.5 3708.9 3757.4 3814.7 3875.4 3930.9 3972.5 3998.6 4029.8
4087 4173.8 4277.9 4371.5 4449.6 4576.2 4794.8 5074.1 5466.2 5957.1
6508.7 7103.7 7762.9 8508.9 9369.3 10314.7 11568.9 13133.7 15243.1 17819.2
19456.8 17954.5 12328.8 6435.9 2354 402.5 0
3740.1 3703.7 3707.1 3747 3804.3 3871.9 3936.1 3989.9 4035 4066.2
4104.4 4161.6 4227.5 4272.7 4323 4404.5 4520.7 4668.2 4892 5228.5
5604.9 6035.1 6524.3 7079.5 7700.5 8443 9325.9 10425.8 11778.9 13524
14606.5 12743.4 8229.6 3670.7 938.5 154.4 0
3740.1 3715.8 3714.1 3741.8 3797.3 3870.2 3944.8 4014.2 4069.7 4109.6
4146 4180.7 4191.1 4187.7 4205 4243.2 4305.6 4397.6 4538.1 4742.8
5027.3 5356.9 5759.3 6234.6 6774.1 7381.3 8044 8819.4 9744 10542
10352.9 8264.3 4721.9 1705.2 425 119.7 0
3740.1 3727.9 3729.7 3750.5 3802.5 3868.5 3955.2 4040.2 4107.9 4161.6
4206.7 4232.8 4232.8 4224.1 4215.4 4211.9 4227.5 4277.9 4375 4531.1
4753.2 5048.1 5395 5807.9 6295.4 6847 7438.5 8052.6 8562.7 8625.1
7620.7 5039.4 1800.7 487.5 237.7 93.7 0
3740.1 3747 3755.7 3786.9 3842.4 3908.4 4000.3 4095.7 4184.2 4267.4
4349 4414.9 4461.7 4503.4 4539.8 4583.2 4647.4 4734.1 4864.2 5074.1
5388.1 5806.2 6331.8 7023.9 7913.9 8852.4 9832.5 10569.7 10663.4 9253.1
6439.3 3162.4 872.6 289.7 130.1 38.2 0
3740.1 3752.2 3767.8 3802.5 3863.3 3939.6 4038.5 4146 4250.1 4357.7
4475.6 4590.1 4704.6 4820.8 4952.7 5124.4 5337.8 5615.3 5976.2 6437.6
7013.5 7669.3 8397.9 9268.7 10221.1 11078 11588 11497.8 10477.8 8167.1
4977 2366.2 799.7 279.3 109.3 22.6 0
3740.1 3760.9 3786.9 3833.8 3904.9 3991.6 4106.1 4236.2 4361.1 4506.8
4673.4 4865.9 5086.2 5343 5658.7 6059.4 6541.7 7081.2 7641.5 8208.8
8760.4 9267 9735.3 10240.1 10762.3 11105.8 11053.7 10444.8 9107.4 6696.1
3937.8 1705.2 633.2 256.7 104.1 24.3 0
3740.1 3776.5 3826.8 3901.4 4000.3 4116.5 4265.7 4437.5 4649.1 4914.5
5261.5 5677.8 6137.5 6666.6 7167.9 7610.3 7948.6 8186.2 8333.7 8430.8
8517.5 8554 8460.3 8269.5 7934.7 7275.5 6175.7 4666.4 3042.7 1741.7
940.2 536 338.3 215.1 119.7 29.5 0
3740.1 3788.7 3866.7 3969.1 4095.7 4248.4 4442.7 4704.6 5037.7 5457.5
5920.7 6363 6749.9 7029.1 7181.8 7220 7159.3 7003.1 6737.7 6337
5806.2 5147 4336.8 3433 2609 1998.4 1573.4 1252.5 999.2 808.4
636.6 496.1 378.2 251.5 137 31.2 0
3740.1 3804.3 3913.6 4043.7 4194.6 4385.4 4643.9 4992.6 5421 5868.6
6253.7 6531.3 6657.9 6635.4 6484.4 6220.8 5830.4 5287.5 4673.4 4047.1
3514.6 3100 2751.3 2393.9 2024.4 1700 1432.9 1212.6 1016.6 844.8
693.9 558.6 426.7 275.8 164.8 50.3 0
3740.1 3821.6 3956.9 4114.8 4303.9 4536.3 4853.8 5268.4 5714.2 6071.6
6278 6317.9 6219 6009.1 5700.3 5247.6 4697.7 4130.4 3649.9 3311.6
3100 2923 2695.8 2430.4 2099 1842.3 1630.7 1415.5 1226.5 1063.4
909 742.5 579.4 414.6 255 88.5 0
3740.1 3845.9 4007.2 4187.7 4397.6 4657.8 5008.2 5448.8 5859.9 6092.4
6118.4 5974.4 5747.2 5464.4 5091.4 4628.3 4121.7 3677.6 3415.7 3249.2
3016.7 2787.7 2491.1 2230.9 2163.2 2017.5 1819.7 1623.7 1438.1 1254.2
1072.1 905.5 725.1 548.2 360.8 130.1 0
3740.1 3861.5 4043.7 4250.1 4487.8 4768.8 5131.3 5539 5884.2 5988.3
5865.1 5615.3 5346.5 5044.6 4683.8 4257 3825.1 3545.8 3446.9 3256.1
2992.4 2635.1 2307.2 2251.7 2161.5 2015.8 1833.6 1642.8 1457.2 1276.8
1098.1 935 754.6 586.3 379.9 159.6 0
3740.1 3877.1 4073.2 4300.4 4558.9 4857.3 5230.2 5641.4 5891.2 5842.6
5589.3 5282.3 5011.6 4749.7 4427 4045.4 3705.4 3603 3490.3 3247.4
2872.7 2411.3 2282.9 2208.3 2149.3 2005.4 1835.3 1656.7 1469.3 1283.7
1110.2 902.1 685.2 510 314 126.6 0
3740.1 3887.5 4081.8 4319.5 4588.4 4897.2 5278.8 5688.2 5896.4 5774.9
5462.7 5148.7 4871.1 4602.3 4309.1 3991.6 3717.5 3651.6 3495.5 3211
2754.8 2374.9 2251.7 2159.7 2109.4 1982.8 1833.6 1660.1 1483.2 1309.7
1141.5 919.4 681.8 508.3 253.3 107.6 0
3740.1 3880.6 4085.3 4321.2 4590.1 4897.2 5275.3 5686.5 5910.2 5794
5481.8 5164.3 4886.7 4621.3 4335.1 4029.8 3759.2 3696.7 3530.2 3238.8
2770.4 2387 2256.9 2151.1 2095.6 1974.1 1833.6 1663.6 1490.1 1320.1
1144.9 905.5 674.8 484 249.8 98.9 0
